iglide® Q, thrust washer, mm

For high loads - wear-resistant on many shafts

iglide® Q, thrust washer, mm
iglide® Q, thrust washer, mm drawing
1 from 2
iglide® Q, thrust washer, mm
iglide® Q, thrust washer, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: QTM-3254-015
  • Material: iglide® Q
  • Shape: Thrust washers
  • Dimensions:
    • d1 32 mm
    • d2 54 mm
    • d4 43 mm
    • d5 4 mm
    • s 1.5 mm
    • h 1 mm
  • More iglide® Q parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction

iglide® Q | For high loads - wear-resistant on many shafts
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction
  • Resistant to dirt
  • Dry-running and maintenance-free
  • Standard range from stock


iglide® Q bearings were developed especially for extreme loads. Under high loads, iglide® Q figures among the iglide® materials that display the best wear resistance. From a radial pressure of 3625 psi, it outclasses even bearings made from the extremely abrasion resistant iglide® L280. Specific solid lubricants, precisely integrated into the material, ensure that the maintenance-free dry operation is guaranteed under any load.
 
When to use it?
  • For oscillating applications
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • If you need dirt-resistant bearings
When not to use?
  • For underwater applications
  • If temperatures are constantly higher than +275 °F
  • In situations involving high edge loads or strong impact loads

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service