igutex® TX1, thrust washer, mm

High-strength material up to 200 MPa

igutex® TX1, thrust washer, mm
igutex® TX1, thrust washer, mm
1 from 2
igutex® TX1, thrust washer, mm
igutex® TX1, thrust washer, mm
igus-icon-lupe
igus-three-dimensional-model
  • Part number: TX1TM-2040-020
  • Material: igutex® TX1
  • Shape: Thrust washers
  • Dimensions:
    • d1 20 mm
    • d2 40 mm
    • s 2 mm
  • Customize dimensions
  • Manufacturing method: Wound
  • Service life:
Material properties:
  • Up to 200 MPa static and 140 MPa dynamic
  • Wear-resistant and dimensionally stable
  • Good media resistance

igutex® TX1 | The heavy-duty bearing up to 29007 psi

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Up to 29007 psi static and 20305 psi dynamic
  • Wear-resistant and dimensionally stable
  • Good liquid media resistance
  • Dry-running and maintenance-free
  • Standard range from stock


igutex® TX1 bearings represent excellent load bearing capacity under high radial loads coupled with good abrasion resistance. The special design not only ensures excellent dimensional stability thanks to the long-fiber winding but also allows lubrication and maintenance-free operation thanks to solid lubricants. High dirt and media resistance round off the list of properties.
 
When to use it?
  • When permanently high static loads occur
  • For highly load pivoting motions
  • When not only high loads but also high temperatures and media resistance are required
When not to use?
  • When loads of far less than 14503 psi occur
  • For rotational movements during continuous operation
  • For high-temperature applications with average load levels

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call