iglide® Z, thrust washer, mm

Long service life under extreme conditions

iglide® Z, thrust washer, mm
iglide® Z, thrust washer, mm drawing
1 from 2
iglide® Z, thrust washer, mm
iglide® Z, thrust washer, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ZTM-1430-015
  • Material: iglide® Z
  • igus-icon-info
    Parts made of the material iglide® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
  • Shape: Thrust washers
  • Dimensions:
    • d1 14 mm
    • d2 30 mm
    • d4 25 mm
    • d5 2 mm
    • s 1.5 mm
    • h 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Long service life under extreme conditions
  • Resistant to wear and impact even at high loads and temperatures
  • High thermal resistance
  • For extreme loads

iglide® Z | Long service life under extreme conditions

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
 

  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge loads
  • Self-lubricating and maintenance-free
  • Standard range from stock


Extremely high compressive strength coupled with high elasticity enables iglide® Z bearings to attain their prominent properties in association with soft shafts, edge loads and impacts. The bearings are at the same time suitable for temperatures up to +482 °F.
 
When to use it?
  • For continuous temperatures up to +482 °F long-term or +590 °F short-term
  • When high wear resistance is required especially under high radial loads
  • For high surface speeds
  • For edge loading in connection with high surface pressures
When not to use?
  • For low loads and temperatures
  • When a cost-effective general purpose bearing is required
  • When electrically conductive bearings are needed

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service