1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: XTI-0814-01
- Former part number: TTI-0814-01
- Material: iglide® X
- Shape: Thrust washers
- Dimensions:
- d1 0.5 in
- d2 0.875 in
- d4 0.692 in
- d5 0.067 in
- s 0.0585 in
- h 0.04 in
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- The chemical and temperature specialist, up to 21755 psi static
- Temperature resistant from -212 °F to +482 °F in continuous operation
- Universal resistance to chemicals
- High compressive strength
iglide® X | The chemical and temperature specialist, up to 21755 psi static
*Previously named T500
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Over 250 dimensions available from stock
- Temperature resistant from -212 °F to +482 °F in continuous operation
- Universal resistance to chemicals
- High compressive strength
- Very low moisture absorption
- Excellent wear resistance through the entire temperature range
When to use it?
| When not to use?
|
Unsure if it fits?