- Part number: ZTM-1430-015
- Material: iglide® Z
- igus-icon-infoParts made of the material iglide® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
- Form: Shop thrust washers
- Dimensions:
- d1 14 mm
- d2 30 mm
- d4 25 mm
- d5 2 mm
- s 1.5 mm
- h 1 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Long service life under extreme conditions
- Resistant to wear and impact even at high loads and temperatures
- High thermal resistance
- For extreme loads
iglide® Z | Long service life under extreme conditions
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Excellent wear resistance especially with high loads
- High thermal resistance
- For extreme loads
- For high surface speeds
- Resistant to edge loads
- Self-lubricating and maintenance-free
- Standard range from stock
When to use it?
| When not to use?
|