iglide® J, two-bolt flange bearing, mm

Excellent price/performance ratio

iglide® J, two-bolt flange bearing, mm
iglide® J, two-bolt flange bearing, mm drawing
1 from 2
iglide® J, two-bolt flange bearing, mm
iglide® J, two-bolt flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JVFL-12
  • Material: iglide® J
  • Shape: Pre-loaded two hole flanged bearings
  • Dimensions:
    • d1 12 mm
  • More iglide® J parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

iglide® J - maintenance-free two-bolt flange bearing
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.


With this design, it is possible to use iglide® high-performance plain bearings in locations where recommended housing hole tolerances are not possible. Due to the design of the bearing, high loads are possible although minimum requirements are put on the precision of the housing.
 
iglide® J two hole flange bearing covers an extremely wide range of different requirements. The material is ideal for universal applications, a true 'all-rounder'. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglide® J is the decathlete among iglide® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.

  • Very good wear resistance
  • Lightweight
  • Dry-running
 
When to use it?
  • When a screwed-on flange bearing is required
  • When using a clip bearing solution as a plate feed-through is not sufficient
  • When extremely high absorption tolerances are present
  • When the pressfit of a press-in bearing is not sufficient to secure the bearing axially
When not to use it?
  • When an additional angular alignment is required
  • When a screw connection is not possible
  • When a large guide length is required

Assembly
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglide® flange bearings on one surface simply with two bolts. For higher radial loads, it is advisable to support the iglide® flange bearing in a hole on the reinforced side in the direction of the load. For this hole, large tolerances are permitted, since it serves only as additional support for the iglide® flange bearing. In order to achieve higher radial loads in the bearings, the iglide® flange bearing can be pressfitted into a recommended housing hole with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglide® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service