1 from 3
igus-icon-lupe
igus-three-dimensional-model
- Part number: JPRM-0810-00-010-100
- Material: iglide® J
- Shape: Shop guide rings
- Dimensions:
- d1 8 mm
- d2 10 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Easy to install
- Cost-effective
- More wear-resistant than PTFE-strips
- Higher load capacity
- Defined variables
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
Why complicate things when it can be done differently?
This is how easy it can be: Replace elaborately stamped PTFE tape with a single clip-on guide ring, such as in lifting elements, control valves and fixtures.
When to use piston rings?
| When not to use piston rings?
|
Unsure if it fits?