iglide® J, piston rings

Clippable piston rings, cost-effective and wear-resistant, made of different materials

iglide® J, piston rings
iglide® J, piston rings drawing
iglide® J, piston rings drawing
1 from 3
iglide® J, piston rings
iglide® J, piston rings drawing
iglide® J, piston rings drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JPRM-0608-00-010-060
  • Material: iglide® J
  • Shape: Piston rings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
  • More iglide® J parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Easy to install
  • Cost-effective
  • More wear-resistant than PTFE-strips
  • Higher load capacity
  • Defined variables

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

Why complicate things when it can be done differently?
This is how easy it can be: Replace elaborately stamped PTFE tape with a single clip-on guide ring, such as in lifting elements, control valves and fixtures.

When to use piston rings?
  • When piston rings with excellent wear properties are required
  • When simple assembly is of great importance
  • When high edge loads occur
  • When tailor-made solutions based on iglide® materials are required
When not to use piston rings?
  • When the piston rings should seal simultaneously
  • When different diameters should be covered by one part

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service