Belt Rollers

Belt rollers made of iglide® high-performance plastics are designed for particularly tight deflection radii. They are maintenance-free, do not require additional lubrication, and thus prevent product contamination. They are particularly easy to clean and suitable for direct food contact (FDA-compliant and in accordance with EU 10/2011). The following shaft diameters are available in our shop: 3, 4, 5, 6, 8, and 10 mm. The corresponding outer diameters are 9, 11, 12, 14, 18, and 20 mm. The lengths are 50 and 70 mm. Please contact us if you need help with your selection or require special parts for your specific application.

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call