Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

About 10 times longer service life with iglide® J3

To find the ideal iglide® material for a manufacturer of high-end mountain bike pedals, we received different shafts of titanium and chrome molybdenum steel, as well as bearings of a competitor. On this basis we tested our iglide® plain bearings in the iglide® laboratory.
 
The trials were executed under the following test parameters:
 

Shafts: Titanium, chromoloy steel

Load: 657 psi

Slide speed: 0.098 ft/s

Result:

The iglide® J3 bearings have the lowest wear rate on both shaft materials (36.6 μm/km to 73.3 μm/km). These were the best test scores in the test. In contrast, the plain bearings of the competitor material wear out on both shaft materials at rates of 329.7 μm/km to 776.2 μm/km.

More Information

Now you may order the winner of the test:

The new endurance runner: up to three times more wear resistant than iglide® J up to 1,450 psi

iglide® J3 - material data

iglide® J3 - the fast- and slow-motion specialist

Application examples

Bicycle design

Performance meets comfort

iglide® plastic bushing applications

Examples where iglide® plastic bushings have been used in real-world applications in many different industries.

Do you wish to test a custom application?

We will gladly test your specific application as well. Simply use the contact form!

dry-tech® test lab

dry-tech® test laboratory The dry-tech® test lab conducts more than 135 trillion motion tests annually


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH