Maintenance-free e-chains for ASC cranes

Maximum availability and reliability for ASC cranes

The large-dimensioned ASC cranes (Automated Stacking Cranes), which are often characterized by long travels, require maximum availability and reliability. Efficient container handling requires reliable systems, especially in the area of cable guidance. Energy chains are a low-maintenance alternative to the classic motor cable drum. Together with cables, guide troughs or clamps for strain relief, we support the industry with a comprehensive product portfolio.

Advantages of e-chains® for ASC cranes

  • Cable-friendly due to smooth contours
  • Many options in terms of movement and length
  • Reliable even in harsh environmental conditions
  • Predictable service life with up to 36 month guarantee
  • Low maintenance, easy to install
  • Large catalog of standard items
Contact an igus® expert now
Automated stacking cranes (ASC)

Reliable solutions for ASC cranes

Roller energy chains

Heavy-duty roller energy chains

  • Stainless steel energy chains with rollers
  • Long travels of up to 800m
  • 10x longer service life
Learn more
Guide troughs

Guide troughs

  • Available in stainless steel or aluminium for seawater resistance to EN6060 and weight reduction
Learn more
Floating moving end

Floating moving end

  • Floating moving end for parallel compensation
  • Small, light, low-cost, compatible with isense EC.P
  • Force-free guide trough run extends service life
Learn more

 New  e-chain for crane trips of more than
1,000m travel distance

  • First driven cable guidance for the next generation of ASC cranes
  • Thanks to own drive, there is hardly any stress due to push/pull forces
  • Higher acceleration & speed possible due to lower mass

config tool
System Comparison:

Energy chain systems instead of festooning

Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures. This minimizes downtime.

microflizz vs busbars
System Comparison:

Energy chain systems instead of busbar systems

Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement.


Examples of successful applications in the port crane industry

View all crane applications

Contact an e-chain® cable carriers expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

Mike Patterson
National Sales Manager 
(401) 438-2200
 

Contact an e-chain® expert now

More crane technology information

chainflex® Flexible Cables in Stage Technology

10 tips for the crane industry

crane industry Brochure

Crane industry brochure

Orange Service

Engineering Services