Reliable e-chains® for RTG/RMG cranes

Proven Effectiveness Worldwide: Over 7,000 RTG/RMG Cranes and Counting!

Rubber-tired gantry cranes (RTG) and Rail mounted gantry cranes (RMG) are designed to handle containers efficiently in tight spaces, boasting large spans and lifting heights to stack numerous containers. To address the challenges associated with such operations, we offer heavy-duty roller energy chains. These energy chains play a crucial role in reducing the required drive force during long travels, enhancing the overall reliability of the crane system. 

In addition to our energy chain systems, we provide a comprehensive selection of supplementary products tailored to meet your specific requirements. Our offerings include guide troughs, floating moving ends, clamps for strain relief, and TPE cables designed to meet the highest demands. By combining these components, we deliver an optimal complete package for your crane solution.

Advantages of e-chains®

  • Cable-friendly due to smooth contours
  • Many options in terms of movement and length
  • Reliable even in harsh environmental conditions
  • Predictable service life with up to 36 month guarantee
  • Low maintenance, easy to install
  • Large catalog of standard items
Contact an igus® expert now
Rail mounted gantry cranes (rmg)

Durable solutions for RTG/RMG cranes

Roller energy chains

Heavy-duty roller energy chains

  • Stainless steel energy chains with rollers
  • Long travels of up to 800m
  • 10x longer service life
Learn more
Guide troughs

Guide troughs

  • Available in stainless steel or aluminium for seawater resistance to EN6060 and weight reduction
Learn more
Floating moving end

Floating moving end

  • Floating moving end for parallel compensation
  • Small, light, low-cost, compatible with isense EC.P
  • Force-free guide trough run extends service life
Learn more

Condition monitoring with i.Sense

The intelligent i.Sense sensor system and software monitors the condition of the energy chain on the crane around the clock. While heavy loads, long operating times and severe weather mean high loads for RTG/RMG cranes, i.Sense helps to ensure operational safety. In the event of problems, the software can initiate an emergency stop to prevent major damage.
Learn more

chainflex_for_cranes_teaser

Cables for RTG/RMG cranes

In port operations, lines are severely strained. In industrial trucks that operate continuously at container terminals, they will often be on the move around the clock. To ensure that there are no wire breaks and that the cables achieve the longest possible service life, we test all our chainflex® cables extensively in advance in our in-house test laboratory with a total area of 3,800 m². All our cables are also UV-resistant, come with a UL-certified version and receive a flat-rate warranty up to 4 years.
Learn more

 New  e-chain for crane trips of more than
1,000m travel distance

  • First driven cable guidance for the next generation of RTG/RMG cranes
  • Thanks to own drive, there is hardly any stress due to push/pull forces
  • Higher acceleration & speed possible due to lower mass

config tool
System Comparison:

Energy chain systems instead of festooning

Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures. This minimizes downtime.

microflizz vs busbars
System Comparison:

Energy chain systems instead of busbar systems

Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement.


Examples of successful applications in the port crane industry

View all crane applications

Contact an e-chain® cable carriers expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

Mike Patterson
National Sales Manager 
(401) 438-2200
 

Contact an e-chain® expert now

More crane technology information

chainflex® Flexible Cables in Stage Technology

10 tips for the crane industry

crane industry Brochure

Crane industry brochure

Orange Service

Engineering Services