drylin® linear systems reliably resist large shocks and high impacts. drylin® solutions are designed with sliding liners that disperse loads over a large surface area, lowering overall surface pressure. This is different from ball bearings, which create point-to-point contacts and can damage the shaft under high impacts. The larger contact surface of drylin® allows for optimal flexural strength and load distribution, making it the more durable option. The maximum recommended surface pressure for drylin® goes as high as 150 MPa (21,756 PSI) with a shore D hardness of 70-85. Find a shock-resistant linear system in the online shop from a range of drylin® options, or learn more about drylin® on the igus® Toolbox!
Many drylin® linear bearings are designed to withstand high loads for millions of cycles, making them ideal in a wide range of applications.
dryin® linear bearings are designed to be maintenance-free
Vibrations can damage your machine and create loud noises in your work environment. dryiln® linear guides come equipped with vibration dampening technology!
Monday to Friday from 8 am - 8 pm
24h