Always Lightweight. Always Grease-Free.

Linear bearings & slides from drylin®

Maintenance-free performance that can reduce costs by up to 40%

  • Shock resistant
  • Dirt-resistant
  • Corrosion-resistant
  • Lightweight
  • Quiet
  • Self-lubricating

Browse our linear bearings & slides

drylin® W linear guide rails

drylin W linear guide rails
  • Dirt-resistant and durable
  • Easy to assemble
  • Lightweight and quiet-running
  • Largest rail variety

drylin® N low profile linear slides

drylin® N low profile linear slides
  • Low height between 6 and 12 mm
  • Lightweight
  • Rails in silver or black anodize
  • 4 rail widths between 17-80 mm

drylin® T linear guide rails

drylin T
  • Easy alternative to ball guides
  • Identical in connection and drilling dimensions
  • Automatic adjustable bearing clearance
  • High static load capacity

drylin® R linear slide bearings

drylin R
  • Compatible with standard ball bushings
  • Interchangeable liners
  • Highly wear-resistant
  • Durable and dirt-resistant

drylin® Q square rails

drylin Q
  • Non-rotating
  • Space saving and lightweight
  • Bearing clearance infinitely adjustable
  • Durable and self-lubricating

drylin® NT telescopic rails

drylin® NT telescopic rails
  • Step-less stroke lengths up to 600 mm
  • Useful in hygienic environments
  • Durable with ease of use
  • Self-lubricating and quiet

Free drylin W Sample Kit

Telescopic Rails Solutions and Benefits WP Graphic

White Paper: Telescopic Rails Solutions and Benefits

drylin Linear Bearings & Slides Application Stories

Filling Level Device of Folding and Gluing Machine

Gantry for machine tool

Mobile and Stationary Saw Mills

Browse the Engineer's Toolbox

Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Max Wahle
Max Wahle

drylin® Linear Bearings Product Manager

(800) 521-2747Contact an Expert

Customer Service