1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: MDM-1213-06
- Material: iglide® M250
- Shape: Clip-in double flanged bearings
- Dimensions:
- d1 12 mm
- b1 7 mm
- d3 16.5 mm
- More iglide® M250 parts
- Manufacturing method: Injection molding
- Service life:
- Clip-in double flange bearing with symmetrical flange
- Large second flange lets the bearing absorb higher axial forces
- Secures axially even in the event of loosely toleranced mounts
- Easy to fit due to clip-on feature
iglide® M250 double flange clip bearing - press and plug, mm
Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts. Special features: large flange surfaces, symmetrical flange, easy installation, easy to clip in, captive, special version in accordance with KTL possible.
- Easy to fit due to clip-on feature
- Large flange surfaces
- Symmetrical flange
- Remains in place during E-coat paint process
When to use it?
- When the bearings are exposed to large amounts of dirt
- When high vibration dampening is necessary
- For low to medium speeds
- When mechanical reaming of the bore is necessary
When not to use?
- For applications in wet areas
- When very high precision is necessary
- For very smooth shafts
- For underwater applications
Unsure if it fits?