Support & Service

Download

info_icon

FAQ

FAQ icon

Technical documents

Robolink overall technical documentation (English)Installation instructions for Robolink cable end bottom (English)
Documentation-robolink-kit-EN.pdfinstruction_wire_tightening.pdf
Installation instructions for Robolink stretchable drive wheel (English)Encoder AS5304 technical data (English)
Mounting_instruction_robolink-cable-end-bottom.pdfEncoder_AS5304_Datasheet.pdf
Honeywell Hall Sensor technical data (English)Dyneema data sheet (English)
Hall_Sensor_SS443A-Honeywell.pdfDyneema_data_sheet_en.pdf
Sensor cable assignment (English)Motor data sheet (English)
Configuration_sensorline_en.pdfMotordatasheet_EN.pdf
Circuit diagram connections & sensors (English)Wiring and lead through (German)
Schaltplan_Anschluss_Sensorik_en.pdfDurchfuerung_von_Zugseilen_durch_ein_Gelenk_de.pdf
Data sheet E-Gripper (German / English)E-gripper data sheet (German/English)
data_sheet_E-gripper_2-jaw_de-en.pdfdata_sheet_E-gripper_3-jaw_de-en.pdf

Technical drawings

Joint RL-50Joint RL-50-GA2
1xRL-50.pdf2xRL-50.pdf

Control software: IME igus® motion editor for Robolink

What joint versions are available from stock?

robolink angle sensors
There are currently 6 different standard joints

What angular positions are possible? Dead weights? Torque?

Ordering number Number of ropesPivot angleRotation angleWeightMax. Load
On-board driveOptional feed-throughStandard (with stop dog)Option (*without stop dog)Standard (with stop dog)Option (*without stop dog)[gr]Pivoting (Nm)Rotating (Nm)
1. Pivoting joint RL-50-PL124180° (±90°)210° (±105°)--23512-
2. swivel joint RL-50-TL128--340° (±170°)540° (±270°)245-5
3. 2 axis joint RL-50-00144180° (±90°)210° (±105°)340° (±170°)540° (±270°)345125
4. 2 axis joint RL-50-00244180° (+130°/-50°)240° (+135°/-105°)340° (±170°)540° (±270°)345125
5. 2 axis joint RL-50-00344180 ° (+180°/0°)235° (+180°/-55°)340° (±170°)540° (±270°)400125
6. Basic joint RL-90-BL148180° (±90°)190° (±95°)180° (±90°)-1202010
robolink combinations
robolink combinations

How can be joints be combined?

What is meant by "Construction kit system"?

Why is it not possible to simply reconfigure articulated arms without assistance?

robolink row clutch
  1. Pneumatic hose (gripper)
  2. 4 x Bowden cable system
  3. Sensor cable - joint 2
  4. 4 wires travel freely in the tube
  5. Individual Bowden cable system for the rotation
  6. 8 wires travel freely in the tube

What wire travel / forces are needed to move the joints?

What is included in the delivered scope for a joint?

  • Assembled joint, made from (PA 2200), incl. bearing locations (hard anodized aluminium = standard)
  • Dyneema® wires
  • Aluminium rods (standard = 100 mm respectively included, custom lengths on request)
  • Angle sensors optional (-WS), 3 m sensor cable, assembled and tested. Wire nipple as connecting material, no charge based on consultation.

What is included in the delivered scope for an articulated arm?

  • All joints pre-assembled as per item 7)
  • all wires routed through with special Bowden segments as per item 5)
  • Aluminium tubes between the joints, tailored to customer specification
  • Mounting plate at the base of the arm
  • Sensor cables routed through (option -WS), respectively 3 m of sensor cable assembled and tested. Wire nipple as connecting material, no charge based on consultation.

What is included in the delivered scope for a "complete system"?

  • igus® stepper motors, number corresponds to the number of axis in the arm
  • Planetary gear for each motor
  • "Drive wheel" to connect the wires to the drive
  • "Tensioning tool" for convenient re-tensioning of the drive wheels
  • Housings in which the motors are assembled, and on which the arm is built - in various configurations
  • Grippers (optionally available from igus®, other products can also be adapted)
  • Control components
  • Power cables (optionally available from igus®)

Can articulated arms also be used in water?

robolink under water
robolink under water

What drive versions are available?

robolink drive variants
  1. stepper motor
  2. planetary gearbox
  3. tensionable drive wheel
Hardware configuration: Stepper motor - control
Hardware configuration: Stepper motor control - NANOTEC SMCI47-S2, memory-chip Crumb2560 ATmega USB module.

What do I need to do to use the open source software IME (igus motion editor) from igus®?

What materials are in use?

What grippers can be used?

What do joints or "systems" cost?

6 DOF ~ $3.600

6 DOF ~ $7,200