My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

igubal® self-aligning, self-lubricating bearings made from high-performance plastics


The igubal® range offers a complete line of self-aligning bearings, including: spherical bearings, pillow blocks, rod ends, clevis joints, and flange bearings.

igubal® bearings are easy to install and allow you to compensate for misalignment. They are also made from high-performance, low cost plastics, which have excellent vibration dampening properties, are lubrication-free, and operate in water or chemicals.

 

The resistance of igubal® bearings to dirt and dust makes them ideal for applications where a standard greased bearing would not be suitable.

 

Compared to their metal counterparts, igubal® weighs up to 80% less and can help to save on installation space due to being low profile. The maintenance-free aspect also helps to keep costs down.


Advantages of igubal®:

Cost effective

Maintenance-free

Self-lubricating

Resistant to dirt and dust

Corrosion resistant

Can be used in liquid media

Vibration dampening

Inner race set in housings with very low clearance

Dirt can become embedded for shaft protection

80% lighter than steel

igubal self-aligning bearings  

igubal® product finder for the right spherical bearing


Service life prediction in igubal® expert

You will find more accurate details about the suitability and service life of iglide® spherical bearings in the igubal® expert system.

igubal® rod end bearings

Rod end bearings, angle joints, axial joints and accessories

igubal® rod end bearings    

igubal® clevis joints

Product overview for igubal® clevis joints.

igubal® clevis joints    

igubal® pillow block bearings

Product overview for igubal® pillow block bearings.

igubal® pillow block bearings    

igubal® flange bearing

With 2 and 4 mounting holes

igubal® flange bearing    

igubal® pressfit bearings

Product overview for igubal® pressfit bearings.

igubal® pressfit bearings    

igubal® pressfit bearing SAM, mm

Spherical thrust bearing

igubal® pressfit bearing SAM, mm    

igubal® spherical balls

Dimensional series E/K in metric and inch dimensions

igubal® spherical balls    

igubal®- detectable

igubal® detectable - locate quickly through detectable materials

igubal®- detectable    

igubal® angle and axial joints

Angle and axial joints with ball pins

igubal® angle and axial joints    

Replaceable

Reduce costs and time with removable ball pins

Replaceable