igubal bolt flange bearings

Two Bolt & Four Bolt Flange Bearings by igubal®


Shop igubal® two and four bolt flange bearings

igubal flange bearing with two mounting holes

Flange bearing with 2 mounting holes

  • Spherical ball material: iglide® J
  • Housing material:  igumid G
  • Resistant to dirt, dust, lint, corrosion and chemicals
split flange bearing with two mounting holes and a split bearing insert

Split flange bearing with 2 mounting holes, split bearing insert

  • Split bearing insert material: iglide® J
  • Housing material: igumid G
  • Reduces downtime due to easy mounting directly on the shaft
flange bearing with two mounting holes, approved for the food industry

Flange bearing with 2 mounting holes, for the food industry

  • Spherical ball iglide® FC180
  • Materials made according to FDA + EU 10/2011
  • igumid FC housing
  • Vibration-damping, corrosion and debris resistant
igubal flange bearing with four mounting holes

Flange bearing with 4 mounting holes

  • Spherical ball material: iglide® J
  • Housing material: igumid G
  • Lightweight, easy installation
  • Corrosion-resistant
  • Maintenance-free and dry-running
Split flange bearing with four mounting holes and a split bearing insert for easy installation

Split flange bearing with 4 mounting holes, split bearing insert

  • Split bearing insert material: iglide® J3
  • Housing material: igumid G
  • Reduces downtime due to easy mounting directly on the shaft
  • Dirt-resistant and maintenance-free
igubal flange bearing with four mounting holes, made to sustain high temperatures

Flange bearing with 4 mounting holes, for high temperatures

  • Spherical ball material: iglide® X
  • Housing material: iguton G
  • Usable up to +200°C (+392°F) 
  • Resistant to corrosion and chemicals
  • Can be used underwater

Application Examples

Sun protection fins on facades by Arcora wins the 2021 bronze manus® award

Arcora sun protection fins system

igubal® bolt flange bearings used for packaging machines in equipment manufacturing

igubal

igubal® bolt flange bearings used in swimming pool covers

igubal

igubal® bolt flange bearings used in waste-removing machines in recycling plants

igubal

FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

igubal Product Manager

1 401 438-2200Contact an Expert

Customer Service