PM-COFIX LN: Metric Two-Part Lock Nut

I-BLN-M16 product image
igus-icon-lupe
  • Self-extinguishing, free of halogens, cadmium, and phosphor
  • High impact resistance
  • Temperature range: -22°F to 212°F (-30°C to 100° C); short-term: 266°F (130°C)
igus-icon-lieferzeitI-BLN-M16
M16X1,5
metric thread; standard for highest compability

Contact us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call