Fiber-Wound Bearings For Heavy-Duty Applications

Developed for Very High Loads

Fiber-wound bearings in heavy duty applications

Browse our Fiber-Wound Bearings

igutex TX1 sleeve bearing

fiber-reinforced bearing igutex TX1

igutex TX3 sleeve bearing

igutex TX3
  • For continuous operation at the highest loads
  • For heavy duty swivel applications

Request a Free Heavy-Duty Bearings Sample Box!

Request a Free Sample Box


Fiber-Wound Bearings in Heavy-Duty Applications

Reliable despite dirt and grime 

All-terrain vehicle

Lubrication costs saved

Oscillating axles

20 tons load and salt water

A-frame

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service