igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
1complete set consists of:
- Mounting brackets
- heavy-duty e-loop® system for top-drive systems
- Strain relief
igus-icon-lieferzeitPACK.ELP.220.01.D.20000.HO.HO.DS
ELP.220
787.4 (20000 mm)
1complete set consists of:
igus® has developed the e-loop® so that cables with large cross sections and high weights can be safely guided in suspended applications such as top drive systems.
The e-loop® combines the advantages of a plastic e-chain® with those of a high-strength tension cable. The tensile forces are transmitted to the mounting bracket and the structure through the steel cable inside the e-chain®. e-loop® was the 2025 winner of the prestigious ASME Annual Woelfel Best Mechanical Engineering Achievement Award.

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert