Steel Rotation Module Light SRM-L - complete set with up to 380° of rotation

<p>1 complete set consists of:</p><p>+ igus energy chain with Reverse Bend Radius<br>+ mounting brackets<br>+ guide trough<br>+ separators<br>+* strain relief separators only for the versions 600, 700, 800</p>
igus-icon-lupe
PACK.SRML.600.E4.21.060.0001 product image
igus-icon-lupe
PACK.SRML.600.E4.21.060.0001 product image
igus-icon-lupe
1 from 3
<p>1 complete set consists of:</p><p>+ igus energy chain with Reverse Bend Radius<br>+ mounting brackets<br>+ guide trough<br>+ separators<br>+* strain relief separators only for the versions 600, 700, 800</p>
PACK.SRML.600.E4.21.060.0001 product image
PACK.SRML.600.E4.21.060.0001 product image

1 complete set consists of:

  • E4 series e-chain® with reverse bend radius
  • mounting brackets
  • steel guide trough
  • separators (strain relief separators only for variants 600, 700, 800)


Recommended mounting position: Floor

igus-icon-lieferzeitPACK.SRML.600.E4.21.060.0001
formerly: PACK-SRML-600-E4-21-060-0001
2.36 (60 mm)
23.62 (600 mm)

Contact Us

Questions or product information? Please contact:

Customer Service