igus-icon-lupe
- Complete set of corrugated hose and e-rib®
- Available in different lengths
- Inner diameter of the corrugated hose is 29mm
igus-icon-lieferzeitTR.SCS.29.300.0
11.81 (300 mm)
The combination of e-rib and PMA hose is the optimum solution for guiding cables and hoses on the SCARA robot safely and without kinks.
The e-rib ensures maximum stability of the PMA hose, which maximises the service life of the energy supply system despite the high dynamics.

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert