Guide Rollers

Guide rollers are indispensable components that enable low-friction, smooth, and safe movement in numerous industrial applications. igus® guide rollers are made of iglide® high-performance plastics, which makes them particularly resilient and wear-resistant. They also operate without lubricating oil. igus® offers a wide selection of guide rollers with different groove types, including V-groove, L-groove, and U-groove, with an inner diameter of 3 to 20 mm and an outer diameter of 10 to 60 mm. These variants are specially designed to be flexibly integrated into various applications, such as conveyor technology, production facilities, or automation machines. Thanks to the dry-running materials, the guide rollers require no additional maintenance and are resistant to abrasion, moisture, and dirt. Can't find the right dimensions in the standard range? Customized special parts are available! Click the button at the bottom of the page to contact an expert and ask about custom parts for your application.

Number of products: 0

Contact Us

Questions or product information? Please contact:

Customer Service