igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 5
igus-icon-arrow-left
igus-icon-arrow-right
- Torque [Nm] from 0.1Nm to 1.8Nm
- Speed up to 440rpm
- Can be operated at 12 & 24VDC
- Direct battery operation possible
- Motor connection by flat connector
- Protection class motor housing: IP30 / IP20
igus-icon-lieferzeit-dotMOT-AE-B-024-001-037-F-A-AAAA
0.1