Flanged Ball Bearings

 

Maximize the efficiency of your equipment with xiros® polymer flanged ball bearings. Designed for applications where secure positioning and simplified mounting are critical, each ball bearing with flange provides a 1:1 replacement for traditional metal components — without the need for external lubrication. 

Whether you are managing axial loads or operating in high-vibration environments, our mounted ball bearing solutions offer superior stability and corrosion resistance. Engineered from high-performance xirodur® materials, these bearings are 60% lighter than steel and are available with glass or stainless steel balls to meet the specific hygienic or non-magnetic requirements of your industry. They are also compatible with our conveyor rollers to create a complete solution perfect for packaging and food processing applications. 

igus® flanged ball bearings undergo rigorous testing in our industry-leading test laboratory to confirm durability and consistent performance.  

Available sizes include inner diameters of 6, 8, 10, 12, 15, 17, and 20 mm, providing versatile solutions for various needs. 

 

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h