Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Flange Bearings

Flange bearings & bushings made of high-performance polymers provide secure and stable positioning, while still allowing the bearing unit to rotate freely. Flange bushings from igus® are made from dry-running iglide® materials that do not require external lubrication. This makes them resistant to dirt and dust, as well as being maintenance-free. Additionally, unlike metal, iglide® flange bearings are exceptionally vibration-dampening and have reduced noise, while maintaining superior wear rates. Our flange bushings can also handle medium to high loads at various speeds, even within highly corrosive and harsh environments. All of our iglide® materials are rigorously tested within our 41,000 sq.ft. test laboratory to ensure long life and efficient operation. Explore our numerous flange bearings options to determine which material is ideal for your application's unique specifications.

Categories
Filter
Application Requirements
Certifications and approvals
Material

Number of products: 13

iglide® T500, sleeve bearing with flange, mm

  • Up to 21755 psi static
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
  • CO2 equivalent: per piece available
from 2.09 USD/Pc.
79 variants ready for shipping:
58 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® H370, sleeve bearing with flange, mm

  • Extremely long service life under water and high media-resistance
  • Wear-resistant – especially under water
  • High temperature resistance –104 °F to +392 °F
  • High chemical resistance
from 2.49 USD/Pc.
58 variants ready for shipping:
56 variants within 24 hours
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® UW500, sleeve bearing with flange, mm

  • For hot liquids and fast, continuous movements
  • For underwater use at high temperatures
  • For fast and constant movement
  • Dry-running and maintenance-free
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® H, sleeve bearing with flange, mm

  • High resistance to temperature and chemicals
  • Can be used underwater
  • For high temperatures
  • Resistant to chemicals
from 1.60 USD/Pc.
34 variants ready for shipping:
33 variants within 24 hours
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® H1, sleeve bearing with flange, mm

  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
  • CO2 equivalent: per piece available
from 2.11 USD/Pc.
47 variants ready for shipping:
46 variants within 24 hours
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® C500, sleeve bearing with flange, mm

  • High resistance to media and temperature, up to 482 °F, wear-resistant
  • High resistance to media and temperature
  • Resistant to water vapor
  • Good coefficients of friction and wear
from 6.11 USD/Pc.
6 variants ready for shipping:
1 variants within 24 hours
5 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® H2, sleeve bearing with flange, mm

  • Low-cost, for high temperatures
  • Can be used underwater
  • Resistant to chemicals
  • For high temperatures
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® A500, sleeve bearing with flange, mm

  • The endurance runner at higher temperatures in the food sector
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Temperature resistant from -212 °F to +482 °F
from 4.15 USD/Pc.
47 variants ready for shipping:
43 variants within 24 hours
4 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® A160, sleeve bearing with flange, mm

  • Compliant with FDA and EU regulations related to chemicals and food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • High media resistance
from 2.11 USD/Pc.
6 variants ready for shipping:
6 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® UW160, sleeve bearing with flange, mm

  • KTW-compliant, suitable for contact with drinking water
  • Extremely wear-resistant in liquid at long-term operation
  • Suitable for contact with drinking water (KTW-compliant)
  • Good liquid media resistance
from 1.19 USD/Pc.
6 variants ready for shipping:
2 variants within 24 hours
4 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® H4, sleeve bearing with flange, mm

  • The automotive standard for temperatures up to +392 °F
  • Low coefficients of friction
  • High wear resistance
  • High temperature resistance –104 °F to +392 °F
from 2.62 USD/Pc.
16 variants ready for shipping:
7 variants within 24 hours
9 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® UW, sleeve bearing with flange, mm

  • The underwater endurance runner, for fast rotation under water
  • For underwater applications
  • For fast and constant motion
  • Long service life
from 2.11 USD/Pc.
9 variants ready for shipping:
5 variants within 24 hours
4 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® L500, sleeve bearing with flange, mm

  • Temperature-resistant and media-resistant
  • Continuous use up to +482 °F
  • Up to 984 fpm rotating
  • Excellent wear resistance
from 6.85 USD/Pc.
7 variants ready for shipping:
1 variants within 24 hours
5 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302