iglide® 17 Standard Bearing Materials


Browse Standard Materials

iglide® A181

iglide® A181

iglide A351

iglide® A351

  • Alternative to iglide® A350 that does not contain bisphenols (such as BPA)
  • Ideal for applications with food contact that operate at high temperatures in corrosive environments
iglide® A500

iglide® A500

  • Wear, chemical and temperature resistant (-212 °F to +482 °F) in the food industry
  • FDA and EC directive 10/2011 EC compliant
  • View the material data sheet
iglide G

iglide® G

  • Dirt, dust and high wear resistance
  • Excellent price/performance ratio
  • The "all-purpose" bearing
  • Over 650 sizes available from stock
  • View the material data sheet
iglide H1

iglide® H1

  • High wear resistance in extreme ambient conditions
  • Excellent coefficients of friction and wear
  • High resistance to temperature and chemicals
  • View the material data sheet
iglide® H370

iglide® H370

  • Extremely long service life under water and high wear and chemical resistance
  • High temperature resistance –104 °F to +392 °F
  • Absorbs extremely high loads
  • View the material data sheet
iglide® J

iglide® J

  • Highly wear resistance and low wear on all shafts
  • Low coefficients of friction in dry operation
  • Vibration-damping
  • Very little humidity absoption
  • View the material data sheet
iglide J3

iglide® J3

  • Improved wear resistance at low to medium loads and high speed. 300% longer lifetime than iglide J
  • Very little humidity absorption and good liquid wear resistance
  • View the material data sheet
iglide J350 flange

iglide® J350

  • Continuous service temperature up to +356 °F
  • Excellent coefficient of friction against steel
  • For medium and high loads with many kinds of shafts
  • View the material data sheet
iglide M250 flange

iglide® M250

  • Excellent vibration damping
  • Resistant to edge loads and high impacts
  • High impact resistance
  • Thick walled according to DIN 1850
  • View the material data sheet
iglide P flange bearing

iglide® P

  • Cost-effective & high load capacity
  • Zero moisture expansion, even in high ambient humidity
  • Low water absorption and low wear rates
  • View the material data sheet
iglide P210 flange

iglide® P210

  • Extremely wear resistant, especially up to 2900 psi in pivoting applications
  • Good coefficients of friction on most shafts
  • Very little humidity absorption
  • View the material data sheet
iglide Q2 flange

iglide® Q2

  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Good abrasion resistance
  • View the material data sheet
iglide® W300 flange

iglide® W300

  • Previously named iglide® L280
  • Excellent wear resistance on most shafts, even in harsh environments or when used with rough shafts
  • Very long service life & low coefficient of friction
  • View the material data sheet
iglide X flange bearing

iglide® X

  • Previously named iglide® T500
  • Up to 21,755 psi static
  • Temperature resistant from -212 °F to +482 °F
  • Universal resistance to chemicals
  • High compressive strength
  • View the material data sheet
iglide Z

iglide® Z

iglide flange R

iglide® R

all iglide materials

All iglide® bearing materials

  • Universal Best-Sellers
  • Low Coefficents of Friction
  • High Temperature and Load Resistant
  • Dirt, debris, chemical and mold resistant
  • FDA-compliant and suitable for water, etc.

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service