The e-chain® e-rover system supplies mobile container bridges via an extendible telescopic arm. With the e-rover, igus® has further developed a system that quickly and automatically couples rubber-tired gantry cranes with an energy chain system. A telescopic arm connects the energy-supplying chain, which is guided through a trough, with the RTG. This ensures a reliable energy supply and good data transmission – including via FOC cables. Rubber-tired gantry cranes (RTGs) are mobile container bridges. You can switch between the container aisles. These RTGs are generally powered by diesel. To reduce energy costs and be kinder on the environment, in recent years developers have focused on electrically operated vehicles that can be coupled to an energy supply system once they are in a lane.
Monday to Friday from 8 am - 8 pm
24h