Guide troughs are used in long travels according to chain type from 16–39.4 ft. They support the smooth low-friction operation of the igus® e-chain® and e-tubes. The infeed point is at the center of the travel, and the e-chain® glides by itself on one half of the travel. For the other half, we recommend glide bars mounted in the trough, on which the e-chain® glides. igus® guide troughs have glide bars made of extremely abrasion-resistant plastic (exception RS – steel gliding partner).
Super-Aluminum guide trough
Steel guide troughs
Tubular trough RS system
Insert trough system
Outer height of trough side plate: 3.03 (77 mm)
For igus® e-chains® Series:
E2: 10, B15
Zipper: 15, R15
Outer height of trough side plate: 3.03 (77 mm)
For igus® e-chains® Series:
E2: 1500
E4: E4.21
Outer height of trough side part: 3.43 (87 mm
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 20, 25, 200, 240, 250, 255
E6: E6.29, R6.29
Outer height of trough side plate: 3.43 (87 mm)
For igus® e-chains® Series:
E4: E4.28, R4.28, 220, R760
E6: E6.35
Outer height of trough side part: 4.61 (117 mm)
For igus® e-chain® Series:
E4/00: 280, 290, R770
E4/4: 2828, 2928, R7728
E4/0: 28, 29, R77
E6: E6.40
Outer height of trough side part: 4.61 (117 mm)
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 Tube: R58
E2 medium: 26, 27i, 27
Outer height of trough side part: 5.67 (144 mm)
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 Tube: R68
E2 medium: 340, 350, 30, 35, 36
E4/00: 380, 390, R780
E4/4: 3838, 3938, R7838
E6: E6.52, R6.52
Outer height of trough side part: 7.24 (184 mm)
For igus® e-chain® Series:
E4/00: 400, 410, R880
E4/4: 4040, 4140, R8840
E4/light: 14040, 14140, R18840, 14240, 14340
E4/light old: 140, 141, R188
E4/0: 40, 41, R88
E6: E6.62
"Heavy Duty" version
Outer height of trough side plate: 7.24 (184 mm)
For igus® e-chains® Series:
E4: 4040HD, R8840HD
Outer height of trough side plate: 7.24 (184 mm)
For igus® e-chains® Series:
E4: E4.80, H4.80, R4.80, 5050, 5150, R9850, 15050, 15150, R19850 E6: 6.80
"Heavy Duty" version
Outer height of trough side plate: 7.24 (184 mm)
For igus® e-chains® Series:
E4: 5050HD, R9850HD
Fixed end module for Aluminum SuperTrough
Fast installation
No drilling necessary
Material of the side parts: Galvanized steel / stainless steel on request
Very stable and rugged steel guide trough
Simple assembly with installation kits for butt joints and fastening to the support floor
Simple fastening directly on the C-profile floor
Large 2-piece selection, adjustable to the chain width
Available in galvanized steel and stainless steel (materials: 1.4301, 14404, 14571)
Glide bars are made of highly molecular PE
Side plates are mounted with corresponding clearance and fastened on the support floor
The fixed end module enables fast and easy assembly without drilling
Conductivity according to DIN EN 61537: Standard
Outer height of trough side plate: 18.9 (480 mm)
For igus® e-chains® Series:
E4/00: 800, 840
Outer height of trough side part: 2.76 (70 mm)
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6-29, R6-29
Outer height of trough side part: 5.12 (130 mm)
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 Tube: R68
E2 medium: 340, 350
E4/00: 380, 390, R780
E4/4: 3838, 3938, R7838
E4-42/H4-42/R4-42
E4-38L/R4-38L
255
E6: E6-52, R6-52
Outer height of trough side part: 6.69 (170 mm)
For igus® e-chain® Series:
E4/00: 400, 410, R880
E4/4: 4040, 4140, R8840, R18840
E4/light: 14040, 14140, 14240, 14340
E4/light old: 140, 141, 188, 142, 143
E4/0: 40, 41, R88
E4-56/H4-56/R4-56
E6: E6-62
Outer height of trough side part: 3.94 (100 mm)
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 Tube: R58
E2 medium: 26, 27i, 27
Outer height of trough side part: 3.94 (100 mm)
For igus® e-chain® Series:
E4/00: 220, R670
E6-35
E4-28/R4-28
Outer height of trough side part: 11.81 (300 mm)
For igus® e-chain® Series:
E4/00: 600, 601, R608, 640
E4/light: 1640, R1608
E4-112/H4-112/R4-112
Outer height of trough side part: 5.12 (130 mm)
For igus® e-chain® Series:
E4/00: 280, 290, R770
E4/4: 2828, 2928, R7728
E4/0: 28, 29, R77
E6-40/R6-40
E4-32/H4-320/R4-32
Outer height of trough side part: 8.66 (170 mm)
For igus® e-chain® Series:
E4/4: 5050, 5150, R9850
E4/light: 15050, 15150, R19850
E4/light old: 150, 151, R198
E4/0: 50, 51, R98
E6: E6.80, E6.80L
E4-80/H4-80/R4-80
Outer height of trough side part: 2.36 (60 mm)
For igus® e-chain® Series:
E2 mini: 10, 15, B15
The igus® tubular trough is an easy to assemble, cost-effective trough system for applications with low mechanical stressing, speeds up to 6.56 ft/s, and travel distances up to 164 ft.
For applications with dirt, chip and abrasion exposure - waste products simply fall through the gaps
No adjusting of the correct width since the matching spacers are included
The tubes are available in galvanized steel or plastic
Outer height of trough side part: 3.54 (90 mm)
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6.29, R6.29
Outer height of trough side part: 5.75 (146 mm)
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 medium: 340, 350
E6: E6.52, R6.52 (without distance plate)
Outer height of trough side part: 4.97 (126.3) mm
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 medium: 26, 27i, 27
igus® insert troughs are an easy to assemble, space-saving, cost-effective trough system for applications with lengths up to 164 ft.
Smaller than conventional troughs
Easy and fast assembly
Permanently set inner width with spacer plates
Cumbersome adjustments of lateral clearance is eliminated
No sharp metal edges in the interior, since these are concealed by fasteners
Slim trough parts made of galvanized steel (stainless steel on request)
Outer height of trough side part: 2.18 (55.5 mm)
For igus® e-chain® Series:
E2 medium: 10, 15
Outer height of trough side part: 3.02 (76.6 mm)
For igus® e-chain® Series:
E2/000: 2400, 2450, 2480, 2500
E2 medium: 200, 240, 250, 255
E6: E6.29, R6.29 (without distance plate)
Outer height of trough side part: 5.46 (138.6 mm)
For igus® e-chain® Series:
E2/000: 3400, 3450, 3480, 3500
E2 medium: 340, 350
E6: E6.52, R6.52
Outer height of trough side part: 4.97 (126.3 mm)
For igus® e-chain® Series:
E2/000: 2600, 2650, 2680, 2700
E2 medium: 26, 27i, 27
Monday to Friday from 8 am - 8 pm
24h