iglide® G1, sleeve bearing with flange, mm

The new self-lubricating standard with double performance

iglide® G1, sleeve bearing with flange, mm
iglide® G1, sleeve bearing with flange, mm drawing
1 from 2
iglide® G1, sleeve bearing with flange, mm
iglide® G1, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: G1FM-0608-04
  • Material: iglide® G1
  • Shape: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 4 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Lasts twice as long even when using high loads
  • Up to 25% less wear using low loads
  • Long-term service temperature up to +350°F
  • Pressfit up to +250°F (iglide® G: up to +170°F)
  • Moisture absorption reduced by 50%

iglidur® G1 | The new lubrication-free standard

With iglidur® G1, we offer a wear-resistant and versatile material for a wide range of applications. Applications with medium to high loads at medium speeds are recommended. Even at elevated temperatures up to 180°C, iglidur® G1 is dimensionally stable and wear-resistant and offers very low moisture absorption. This makes iglidur® G1 suitable for a large number of different applications and thus represents an all-rounder with very good running performance.

Typical application areas

  • Automotive
  • Mechanical engineering
  • Furniture / industrial design
  • Sport, fitness & rehab

When do I use it?

  • If I need an economical all-round material
  • For low to medium surface speeds
  • If the material needs to be suitable for different shafts
  • For pivoting and rotation applications

When do I not use it?

  • If mechanical rework is required
  • If the very highest wear resistance is required
  • If universal chemical resistance is required
  • If temperatures are continuously higher than +180°C
  • For use under water
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call