iglide® G, sleeve bearing with flange, mm

Excellent price/performance ratio

iglide® G, sleeve bearing with flange, mm
iglide® G, sleeve bearing with flange, mm drawing
1 from 2
iglide® G, sleeve bearing with flange, mm
iglide® G, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GFM-2528-11
  • Material: iglide® G
  • Shape: Flange bearings
  • Dimensions:
    • d1 25 mm
    • d2 28 mm
    • d3 35 mm
    • b1 11.5 mm
    • b2 1.5 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

iglidur® G | The all-rounder

The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and above all the classic all-rounder in the sum of the general, mechanical, thermal and tribological specifications.

Typical application areas

  • Agricultural engineering
  • Automotive
  • Construction machinery
  • Mechanical engineering
  • Sport, fitness & rehab

When do I use it?

  • If I need an economical all-round material
  • For low to medium surface speeds
  • If the material needs to be suitable for different shafts
  • For pivoting and rotation applications

When do I not use it?

  • If mechanical rework is required
  • If the very highest wear resistance is required
  • If universal chemical resistance is required
  • If temperatures are continuously higher than +130°C
  • For use under water
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call