iglide® J, Flange bearings, mm

High wear resistance on (almost) all shafts with very low coefficients of friction

iglide® J
iglide® J drawing
1 from 2
iglide® J
iglide® J drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JFM-2528-16
  • Material: iglide® J
  • Shape: Flange bearings
  • Dimensions:
    • d1 25 mm
    • d2 28 mm
    • d3 35 mm
    • b1 16 mm
    • b2 1.5 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • High wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Very low coefficients of friction in dry operation
  • Vibration-damping

iglidur® J | The versatile endurance runner

iglidur® J is characterised above all by the lowest coefficients of friction in dry operation and its very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J is not suitable for extreme loads.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Aviation
  • Cleanroom

When to use it?

  • At high speeds
  • When highest wear resistance is required at low to medium pressure loads
  • When lowest wear is required with a variety of different shafts
  • When low coefficients of friction in dry operation is required
  • When the material should be vibration-dampening
  • When good chemical resistance is required 
  • Best behaviour with soft shafts
  • Low moisture absorption

When not to use it?

  • If high pressure loads occur
  • If short-term temperatures greater than +120°C occur
  • If a cost-effective material is required for occasional movements
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm