iglide® X, Flange bearings, mm

Up to 21755 psi static

iglide® X
iglide® X drawing
1 from 2
iglide® X
iglide® X drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XFM-2528-16
  • Material: iglide® X
  • Shape: Flange bearings
  • Dimensions:
    • d1 25 mm
    • d2 28 mm
    • d3 35 mm
    • b1 16.5 mm
    • b2 1.5 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Previously named T500
  • Up to 21755 psi static
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
Chemical and temperature specialist.
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm