Change Language :

chainflex® UL-listed motor and control cable for continuous movement
Unique TC-ER motor cable (CF33.UL) and control cables (CF150.UL/CF160.UL) for use in the e-chain and cable tray. There is no need for an interface from the energy chain as a seamless transition of the cable from the chain to the cable tray is now possible! To fulfil customer requests for listed motor and control cables, igus is now offering UL TC-ER-listed and shielded motor cables as well as unshielded and shielded control cables for the first time. The CF33.UL motor cable and the CF150.UL control cable are additions to the chainflex product range of shielded PVC motor and unshielded control cables. With the CF160.UL, we also offer a shielded PVC control cable as a catalogue product. And thanks to the 3,800m² chainflex test laboratory, you will also receive precise information about the service life of this cable in the energy chain with a 4-year chainflex guarantee!
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF33.UL.15.04 | (4G1.5)C | 12.5 | 99 | 214 |
| CF33.UL.25.04 | (4G2.5)C | 14.0 | 144 | 279 |
| CF33.UL.40.04 | (4G4.0)C | 16.5 | 211 | 391 |
| CF33.UL.60.04 | (4G6.0)C | 20.0 | 320 | 605 |
| CF33.UL.100.04 | (4G10)C | 24.0 | 500 | 870 |
| CF33.UL.160.04 | (4G16)C | 28.0 | 781 | 1276 |
| CF33.UL.250.04 | (4G25)C | 32.0 | 1173 | 1783 |
| CF150.UL.10.25 | 25G1.0 | 21.0 | 247 | 587 |
| CF160.UL.15.04 | (4G1.5)C | 11.0 | 89 | 175 |

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert