Chainflex cables

Flexible Cables for Industrial Motion Applications

Reliable, long-lasting chainflex® cable solutions for continuous motion


Browse chainflex® cables

Control cable

chainflex control cable
  • For high speed movement
  • Meets highest demands of mechanical engineering
  • Various approvals (CE, NFPA, CEI)
  • Resists high and low temperatures

Data cable

chainflex data cable
  • For travels up to 400 m
  • Ideal for use in energy chains
  • Numerous approvals and classifications (EAC, CE, CTP)
  • High flexibility

Motor cable

chainflex motor cable
  • For constant bending and automated movement
  • Multi-core or single-core
  • Bending radii up to 5xd
  • Withstands millions of cycles
  • UV-resistant, flame-retardant, halogen-free

Bus cable

chainflex bus cable
  • Meets all requirements for the machine industry
  • Data & signal transmission, control circuits, etc.
  • Fieldbus, CAN, Profinet, Profibus
  • Designed for flexible movement

Servo motor feedback cable

chainflex servo motor feedback cable
  • For frequent flexible movements
  • Approvals/certificates (UL/CSA, CTP, EAC, CE)
  • For high speeds and accelerations
  • Available for Siemens, B&R, ELAU, etc.

Servo power cable

chainflex servo power cable
  • Elevated abrasion resistance
  • Various certifications (CTP, RoHS, EAC, CA)
  • For high speeds and accelerations
  • Ideal for production lines

Fiber-optic cable (FOC)

chainflex fiber optic cable
  • For large transmission volumes and lengths
  • Specially developed for extended service life
  • Contains no metal
  • Resistant to coolant, oil, UV and fire

Special cable

chainflex special cable
  • High tensile strength
  • Meets demanding mechanical requirements
  • Resistant to almost all environmental conditions
  • Can be customized for certain requirements

Robot cable

chainflex robot cable
  • For torsional movement in complex applications
  • Meets high mechanical requirements
  • Withstands millions of bending cycles
  • Extended service life

Browse Additional Cables

Hybrid Cable

Hybrid Cables

readycable

readycable® Cable Assemblies

Request a Free Sample Box

chainflex sample box

Request or Download the Catalog

chainflex catalog

chainflex® Application Stories

chainflex in nuclear plant decommissioning

Nuclear Power Plant Decommissioning

chainflex in amusement park ride

Completely pre-assembled energy supply for amusement park ride

Cable Carriers with a Longer lifetime

Belt-driven units for automatic gates


Browse the Engineer's Toolbox

Frequently Asked Questions About Continuous Flex Cables

Contact Us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

chainflex® Product Manager

+1 (800) 521-2747Contact an Expert

Customer Service