Motor Cables

In our online shop, you can quickly and easily purchase a wide range of flexible motor cables. With over 260 different motor cables specifically designed for use in energy chains, we offer a broad selection suitable for any application and industry. Since motor cables are used where high energy demand exists, we place a strong emphasis on low-capacitance insulation materials and optimized shielding for maximum EMC protection. For large drives, compact spaces in energy chains, or cost-effective solutions, we offer chainflex® single-core cables that provide the perfect fit. Our extensive product portfolio also includes medium-voltage cables and torsion-resistant motor cables. With bending radii up to 7.5 x d, these cables are ideal for applications requiring tight bending radii alongside high mechanical stress. Both shielded and unshielded motor cables with various sheath materials (PVC, PUR, or TPE) are available for purchase below.

Number of products: 0

motor cables

chainflex® motor cables for highest demands: Our motor cables are available as PVC motor cable, PUP motor cable and TPE motor cable. Optionally, a multi-core motor cable or a single-core motor cable can be selected. chainflex® motor cables are specially developed for moving applications. In order to guarantee a high quality and long service life of the motor cable, all motor cables are carefully tested in the igus® test laboratory. This test data allows us to develop our online tools. With the service life calculator for motor cables you are able to calculate the service life of the cable to prevent failures. By entering a few parameters, our tool gives you the service life of the motor cable under the conditions you specify. Whether mechanical engineering, plant construction or other industrial applications, chainflex® motor cables meet the highest standards. Depending on the cable type, our motor cables are UV-resistant, flame-retardant and halogen-free. In addition, we offer motor cables in oil-resistant and chemical-resistant designs. Using the filter function on the left side, you can quickly and easily find the suitable motor cable. chainflex® motor cables are primarily used in our e-chains® and are often combined with the following cable types:


bus cables
data cables
robot cable
fiber optic cables
Measuring system cables
servo cables
control cables
Our chainflex® cables are also used in robotics. There they have the advantage that they have a particularly long service life even under the most extreme conditions. Almost all cable variants, including motor cables, are available as shielded and unshielded motor cables. Do you have any questions? Our chainflex® experts for motor cables are available to you at any time in chat, by e-mail or on the phone.

Consulting

I would be happy to answer your questions in person

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm