Guidefast® Cable Trough Systems

For applications such as indoor cranes, the Guidefast® guide trough system offers all of the traditional benefits of festoons, with the added advantage of fast and easy installations.

The guide trough installation bracket is mounted to the side of the crane girder with a single bolt, eliminating the need for fabrication and the welding of special brackets. Installation times are kept very short, as the guide trough only needs to be mounted in the previously installed brackets before being fixed with clamping blocks. Installation of a complete system can be done by a single person in only a few hours.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact Us

Questions or product information? Please contact:

Customer Service