Stepper motors

igus® industrial stepper motors deliver precise control over position, speed, and direction for demanding automation applications. Unlike continuously rotating motors, a stepper motor moves in discrete, repeatable increments, allowing accurate positioning without the cost and complexity of a closed-loop feedback system. Our drylin® E stepper motor range is built on hybrid, two-phase construction and is available in installation sizes ranging from NEMA8 to NEMA34, with holding torque from 0.018–12.0 Nm and a step angle of 1.8° for fine-resolution motion control. Designed for industrial environments where reliability and consistent motion matter, these stepper motors integrate directly with igus lead screwslinear actuators, and motor controllers — making them well suited to CNC machines, robotics, lab automation, and packaging equipment. Choose from options with integrated brakes or encoders, IP65 splash protection or IP68 water protection, double shafts, and more to match your specific application needs.

Number of products: 0

Contact us

Questions or product information? Please contact:

Daniel Webers
Daniel Webers

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call