E2 Mini Series 11.031 e-chain®

Energy chain 11.031 series
igus-icon-lupe
11.031.070.0 technical drawing
igus-icon-lupe
11.031.070.0 technical drawing
igus-icon-lupe
11.031.070.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain 11.031 series
E2 Mini Series 11.031 e-chain®
E2 Mini Series 11.031 e-chain®
E2 Mini Series 11.031 e-chain®
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.91 in (23 mm)
Max. cable diameter
Max. cable diameter
0.83 in (21 mm)
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
1.22 in (31 mm)
Bend radius [R]
Bend radius [R]
2.76 in (70 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 41.25
USD 1.25 / Chain linkDoes not include shipping charges
Generally ships within 4-5 weeks

Parts list

(1)
e-chain®
Part No. : 11.031.070.0USD 41.25
E2 Mini Series 11.031 e-chain®

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h