E2 R100 Series R167 e-tube

Energy tube R167 series
igus-icon-lupe
167.050.150.0.+ technical drawing
igus-icon-lupe
167.050.150.0.+ technical drawing
igus-icon-lupe
167.050.150.0.+ technical drawing
igus-icon-lupe
1 from 4
Energy tube R167 series
E2 R100 Series R167 e-tube
E2 R100 Series R167 e-tube
E2 R100 Series R167 e-tube
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.97 in (50 mm)
Max. cable diameter
Max. cable diameter
1.81 in (46 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
Bend radius [R]
5.91 in (150 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 4-5 weeks

Parts list

(1)
e-chain®
Part No. : 167.050.150.0.+Price upon request
E2 R100 Series R167 e-tube

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h