Series Z045 E-Z chain

<p>Energy chain Z045 series</p>
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy chain Z045 series</p>
Series Z045 E-Z chain
Series Z045 E-Z chain
Series Z045 E-Z chain
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.37 in (9.4 mm)
Max. cable diameter
Max. cable diameter
0.22 in (5.5 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
0.63 in (16 mm)
Bend radius [R]
Bend radius [R]
0.71 in (18 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 34.65
USD 0.45 / Chain linkDoes not include shipping charges
Generally ships within 4-5 weeks

Parts list

(1)
e-chain®
Part No. : Z045.16.018.0USD 34.65
Series Z045 E-Z chain

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h