Series Z300 E-Z chain

easy chain Z300 series
igus-icon-lupe
Z300.075.250.0 technical drawing
igus-icon-lupe
Z300.075.250.0 technical drawing
igus-icon-lupe
Z300.075.250.0 technical drawing
igus-icon-lupe
1 from 4
easy chain Z300 series
Series Z300 E-Z chain
Series Z300 E-Z chain
Series Z300 E-Z chain
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.91 in (48.5 mm)
Max. cable diameter
Max. cable diameter
1.38 in (35 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
2.95 in (75 mm)
Bend radius [R]
Bend radius [R]
9.84 in (250 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 8-10 weeks

Parts list

(1)
e-chain®
Part No. : Z300.075.250.0Price upon request
Series Z300 E-Z chain

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h