Series E03 E-Z chain

easy chain E03
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E03
Series E03 E-Z chain
Series E03 E-Z chain
Series E03 E-Z chain
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.2 in (5 mm)
Max. cable diameter
Max. cable diameter
0.12 in (3 mm)
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.2 in (5 mm)
Bend radius [R]
Bend radius [R]
0.39 in (10 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 28.00
USD 0.28 / Chain linkDoes not include shipping charges
Generally ships within 4-5 weeks

Parts list

(1)
e-chain®
Part No. : E03.05.010.0USD 28.00
Series E03 E-Z chain

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h