Series Z26.2 E-Z chain

Z26.2/45.150.0 product image
igus-icon-lupe
Z26.2/45.150.0 technical drawing
igus-icon-lupe
Z26.2/45.150.0 technical drawing
igus-icon-lupe
Z26.2/45.150.0 technical drawing
igus-icon-lupe
1 from 4
Series Z26.2 E-Z chain
Series Z26.2 E-Z chain
Series Z26.2 E-Z chain
Series Z26.2 E-Z chain
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.46 in (37.1 mm)
Max. cable diameter
Max. cable diameter
0.79 in (20 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
3.94 in (100 mm)
Bend radius [R]
Bend radius [R]
5.91 in (150 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 8-10 weeks

Parts list

(1)
e-chain®
Part No. : Z26.2/45.150.0Price upon request
Series Z26.2 E-Z chain

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h