igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
2.2 in (56 mm)
Max. cable diameter
1.97 in (50 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
9.45 in (240 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
Does not include shipping chargesPrice upon request
Generally ships within 5-6 weeks
Parts list
(1)e-chain®
Part No. : 4040C.05.240.0Price upon request
E4/4 Series 4040 e-chain®Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: 4040-05-240-0igus-icon-lieferzeit4040C.05.240.01.97 (50 mm)9.45 (240 mm)
