E4/4 Series 5150 e-chain®

5150C.05.150.0 product image
igus-icon-lupe
5150C.05.150.0 technical drawing
igus-icon-lupe
5150C.05.150.0 technical drawing
igus-icon-lupe
5150C.05.150.0 technical drawing
igus-icon-lupe
1 from 4
E4/4 Series 5150 e-chain®
E4/4 Series 5150 e-chain®
E4/4 Series 5150 e-chain®
E4/4 Series 5150 e-chain®
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
3.15 in (80 mm)
Max. cable diameter
Max. cable diameter
2.91 in (74 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
Bend radius [R]
5.91 in (150 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 5150C.05.150.0Price upon request
E4/4 Series 5150 e-chain®

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h