Series R7728

7728B.05.125.0 product image
igus-icon-lupe
7728B.05.125.0 technical drawing
igus-icon-lupe
7728B.05.125.0 technical drawing
igus-icon-lupe
1 from 3
7728B.05.125.0 product image
7728B.05.125.0 technical drawing
7728B.05.125.0 technical drawing
Inner height [Hi]
Inner height [Hi]
1.26 in (32 mm)
Max. cable diameter
Max. cable diameter
1.1 in (28 mm)
Opening principle
Opening principle
Complete closed (openable from both side along the inner and outer radius)
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
Bend radius [R]
4.92 in (125 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 5-6 weeks

Parts list

(1)
e-chain®
Part No. : 7728B.05.125.0Price upon request
Series R7728

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h