igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Inner height [Hi]
1.65 in (42 mm)
Max. cable diameter
1.5 in (38 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
4.92 in (125 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
Does not include shipping chargesPrice upon request
Generally ships within 8-10 weeks
Parts list
(1)e-chain®
Part No. : 7838C.05.125.0Price upon request
Series R7838Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: 7838-05-125-0igus-icon-lieferzeit7838C.05.125.01.97 (50 mm)4.92 (125 mm)

