igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
0.71 in (18 mm)

Opening principle
Openable from inner radius
Inner width [Bi]
0.59 in (15 mm)
Bend radius [R]
1.38 in (35 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: 1400-015-035-0igus-icon-lieferzeit-dot1400.015.035.00.59 (15 mm)1.38 (35 mm)
